/content/hbtbt/ca/fr/search-results.html

    Amplificateurs de puissance

    RAAGA 4 Class D Amplifier

    HN-2500-E: 2X500 Watt Class D Amplifier HN-4500-E: 4X500 Watt Class D Amplifier HN-8500-E: 8X500 Watt Class D Amplifier HN-MA150-E: 150 Watt Mixer AmplifierHN-MA60-E: 60 Watt Mixer AmplifierHN-MA90-E: 90 Watt Mixer Amplifier

    Aperçu

    HN-2500-E:HN-2500-E is a high efficient 2X500W Power/ Booster amplifier provides audio signal amplification for public address and voice alarm system, It is reliable, efficient and light weight HN-4500-E:HN-4500-E is a high efficient 4X500W Power/ Booster amplifier provides audio signal amplification for public address and voice alarm system, It is reliable, efficient and light weight. HN-8500-E:HN-8500-E is a high efficient 8X500W Power/ Booster amplifier provides audio signal amplification for public address and voice alarm system, It is reliable, efficient and light weight HN-MA150-E, HN-MA60-E,HN-MA90-E:Highly flexible mixer amplifiers are designed for a wide variety of voice and background music applications such as retail shops, restaurants and bars, service centers, houses of worship, warehouses etc.

    Features & Benefits:
    • 100V & 4-16 OHMS Transformer- Less Design
    • Super Class-D topology full bandwidth PWM Modulator
    • Ultra-low distortion
    • Led Status Indications
    • Output Short-Circuit and Thermal Protection
    Certifications:
    • CE Complied