/content/hbtbt/ca/fr/search-results.html

    batteries

    150W Power Supply Extension

    Discontinué

    Power Supply Extensions by ESSER are auxiliary power supply to expand the system's internal power supply. The auxiliary power supply supplements the existing panel power supply via a pluggable wiring with an additional 150 W.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Power Supply Extensions by ESSER are auxiliary power supply to expand the system's internal power supply. The auxiliary power supply supplements the existing panel power supply via a pluggable wiring with an additional 150 W. Two 12 V/24 Ah batteries, are located in the lower housing. Two 24 Ah batteries can be connected via an additional FX808313 housing. Additional components can be mounted on DIN rails in the power supply housing.

    Certifications:
    • FM
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer