/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors service pour maintenance programmée le samedi 8 août, de 19h00 à 5h00 EST (23h00 à 9h00 GMT, dimanche 9 août de 1h00 à 11h00 CET et de 4h30 à 14h30 IST). Nous vous remercions de votre patience pendant cette période.

    Câbles

    Twisted and shielded Cable

    Twisted and shielded cables for communication loop fire fighting system.

    Aperçu
    Electric cables for applications in fixed automatic fire alarm detection and signaling systems with special fire reaction characteristics complying with the Construction Products Regulation (CPR). These cables have 2 solid conductors in red annealed electrolytic copper in class 5 and insulation cores in reticulated polyethylene in low capacity. Cables meet the requirements of fire resistance for 120 min.Features & Benefits:
    • Twisting approx 100mm
    • Red annealed copper solids electrolytic
    • Conductor class 5
    • Low capacity cross-linked polyethylene Insulation
    • Insulation Duraflam® low emission toxic and harmful gases LSZH
    • Aluminum / Polyester