/content/hbtbt/ca/fr/search-results.html

    Boîtiers et matériel

    Ceiling Speaker- FS-SP4

    The FireSense FS-SP4 is a slim line wide range 4” dual cone loudspeaker. It is made from ABS resin and finished off with an off white or black metal grill.

    Aperçu
    The FireSense FS-SP4 is a slim line wide range 4” dual cone loudspeaker. It is made from ABS resin and finished off with an off white or black metal grill.
    By utilizing a dual clamping method, this allows quick installation and reduces labor. Also as an option the FS-SP4 can clip straight into a surface mount enclosure (FS-SP4-SMB).Features & Benefits:
    • Wide-range 4” slim line
    • 6W dual-cone dynamic loudspeaker
    • 100V line transformer
    • 5 tapping's to choose from
    • Metal grill
    • In-built 2.2uF capacitor for monitoring
    • Available in both black and white
    • Surface mount box option