/content/hbtbt/ca/fr/search-results.html

    Boîtiers et matériel

    Intelligent 50 Watt Amplifier- ECS-50W

    Discontinué

    The ECS-50W is an intelligent 50 watt amplifier for use with the IFP-100ECS, IFP-1000ECS and IFP-2000ECS.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The ECS-50W is an intelligent 50 watt amplifier for use with the IFP-100ECS, IFP-1000ECS and IFP-2000ECS. The ECS50W is used to amplify the audio message for distribution throughout the facility. Since it is designed as a self-contained distributed amplifier it can be conveniently located near the area of protection to reduce wiring demands. Each ECS-50W is capable of producing 50-watts of audio power. Up to eight ECS-50W’s can be used on the voice evacuation system.

    Features & Benefits:
    • Can be mounted up to 6000 feet away from ECS-Series panel
    • The ECS-50W has it’s own power supply and backup battery
    • Selectable for 25 volt or 70.7 volt operation
    • Six-wire connection to ECS system: Two-wires for the voice bus and four-wires for the SBUS connections
    Certifications:
    • UL 864 and UL 2572
    • OSHPD (CA) OSP-0065-10
    • CSFM 7300-0559:0173
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt