/content/hbtbt/ca/fr/search-results.html

    Boîtiers et matériel

    Mini LC5 – WC04E Speaker

    Discontinué

    Mini LC5 – WC04E Speaker comes with a typical frequency range of 100 -18k Hz which is suitable for reproducing both speech and music. The speaker has a sound pressure of up to 90 db.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Mini LC5 – WC04E Speaker comes with a typical frequency range of 100 -18k Hz which is suitable for reproducing both speech and music. The speaker has a sound pressure of up to 90 db. This speaker reproduces the entire frequency range that ordinary ears can perceive. This is compensated by installing more speakers, which often cover 40-60m2.

    The coverage area and mounting distance are very dependent on the ceiling height and the opening angle of the speaker. By using higher quality speakers, you can save large amounts on installation costs. By using this type of speaker, advanced background music systems (BGM) can be built. There are no restrictions on how advanced BGM systems can be, based on the voice alarm system's premises. These speakers are often at 6 W.

    Features & Benefits:
    • Good speech and music quality
    • Easy and quick installation
    • Discreet speaker
    • Tapping: 6/3 / 1.5 / 0.75
    • Frequency range: 85Hz-20kHz
    • Opening angle (1 / 8kHz): 180 ° / 72 °
    • Recess size: 76mm
    • Typ. coverage area (3m ceiling): 40m2
    • Mounting distance: 2 x ceiling height
    Certifications:
    • EN54 - 24
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list