/content/hbtbt/ca/fr/search-results.html

    Moniteurs

    Addressable Dual Relay Module

    Farenhyt Addressable Dual Relay Modules are designed for Form C switching applications which do not require wiring supervision for the load circuits. They are equipped with two individual relay control modules and two Class B monitor modules.

    Aperçu

    Farenhyt Addressable Dual Relay Modules are multi output-input modules which are designed for use with Silent Knight IFP-series fire alarm control panels. These addressable modules are intended for use in intelligent, two-wire loops. It includes two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open contact-type devices. Each relay output has its own green LED.

    Features & Benefits:
    • Monitor two circuits, with unique addresses, simultaneously
    • Two Form C relay contacts with each having a unique address
    • Fully supervised support for Class B input wiring
    • Relay programming is completely flexible – can be mapped to zone conditions
    • Individual LEDs for each monitored input and relay output
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • UL listed
    • CSFM: 7300-0559:0155
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt