/content/hbtbt/ca/fr/search-results.html

    Moniteurs

    Sprinkler control module

    SG-13 is a complete disconnection and test unit in YOUR design. Supplied as standard with 1, 2 or 3 modules in cabinets

    Aperçu

    SG-13 is a complete disconnection and test unit in YOUR design. Supplied as standard with 1, 2 or 3 modules in cabinets. The unit is designed to be able to offer all functionality as an interface for signals between contacts and detectors and on to central equipment, modules or transmission. As a sprinkler control/interface, it has all the functions you need built-in, both disconnection and test function. Provides safe and easy handling when testing sprinkler systems and good possibility for connection up to 4 alarm points per module, as well as sectioning of larger systems. Double-balanced monitoring of alarm points. The unit can also be combined with other DIN units so that, for example, time controls are possible.

    Features & Benefits:
    • Operation on module, via key switch or remotely
    • Double balanced entrance
    • Fits all fire stations
    • Test function
    Certifications:
    • NS-EN 12845: 2015
    Caractéristiques

    Autres

    • Brand
      • ESSER
    • Product Type
      • Control Module in Cabinet

    Autres

    • Brand
      • ESSER
    • Product Type
      • Control Module in Cabinet
    • Brand : ESSER
    • Product Type : Control Module in Cabinet