/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    8 Button Override Panel

    8 Button Override Panel consists of a circuit board containing 8 buttons and a removal terminal strip.

    Aperçu

    8 Button Override Panel consists of a circuit board containing 8 buttons and a removal terminal strip. It is attached to a stainless steel plate that is designed to be mounted to a standard dual gang electrical box. The panel serves two functions which are a light emitting diode located in the centre of each button indicates the override or schedule status of the module to which the button is wired. The second is the switches allow remote input and schedule status output. The panel is powered by the circuitry of the equipment to which is wired.