/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    ACS Series Annunciator Control Module

    Honeywell ACS series annunciators provide a modular line of products for annunciation and control of the Fire-Lite intelligent and legacy addressable fire control panels. It may be located at distances of up to 6,000 feet from the panel.

    Aperçu

    Honeywell ACS series annunciators provide a modular line of products for annunciation and control of the Fire-Lite intelligent and legacy addressable fire control panels. The ACS provides arrays of LEDs to indicate point status, zone status, system status and in some versions the ability to perform system reset, silence, acknowledge and drill. These ACS units use a serial interface and may be located at distances of up to 6,000 feet (1,828.8 m) from the panel.

    Features & Benefits:
    • Alarm/Circuit On and Trouble LED per-point option or more dense Alarm-only option
    • LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
    • System Trouble LED indicator
    • On-Line/Power LED indicator
    • Alarm and trouble resound with flash of new conditions
    • Local sounder for both alarm and trouble conditions with silence/acknowledge button (program options)
    • Efficient switched-power converter reduces power consumption
    • Microprocessor-controlled electronics, fully supervised
    • Slip-in custom labels, lettered with standard typewriter or label program
    • Plug-in terminal blocks for ease of installation and service
    Certifications:
    • UL Listed: S2424
    • ULC Listed: S2424
    • MEA: 120-06-E Vol. 2
    • CSFM: 7120-0075:0199
    • FM Approved
    Caractéristiques

    Autres

    • Brand
      • Fire-Lite

    Autres

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite