/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    Annunciator Panel

    Annunciator Panels are incorporating all functionalities, such as the easy to read visual indicators, multiple alarm level displays and fault alarms

    Aperçu

    Annunciator Panels are provides an efficient interface between gas transmitters and external alarming. Operating humidity range is 0 to 95% RH which is non-condensing in nature. They contain DPDT relay outputs for added functionality. They have 65dbA audible alarm allowing users to “listen” in. They have Robust RS-485 Modbus communication interface.

    Features & Benefits:
    • Three relay outputs, for added functionality
    • Audible alarm
    • Easy-to-read status indicators (LEDs) and LCD display
    • Robust RS-485 Modbus communication interface