/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    GWSAN Serial Annunciator Driver Module

    Serial Annunciator Driver Modules by Gamewell-FCI are used to light a lamp or an LED in an annunciator & It also provides switched positive output per point used for the interface with building automation systems or driving relays.

    Aperçu

    The 600 Series Serial Annunciator Driver (SAN) is used to light a lamp or an LED in an annunciator. It also provides a switched positive output per point used for the interface with building automation systems or driving relays. Each device is capable of interpreting the instructions from the main CPU, initiating its own programmed response, and retransmitting the instructions to the next device. The Gamewell-FCI 600 Systems can accommodate up to 64 devices connected to the serial communications port. In addition to the serial annunciator drives (SAN), these devices include a remote annunciator (RAN2) and a remote printer interface (RPI). This combination of devices comprise the Gamewell-FCI status control network. Since each device contains its own microprocessor, each device can be programmed independently. A series of devices can be programmed directly over the network from a single device, saving valuable installation time. Programming is accomplished via Windows® -based configuration software.

    Certifications:
    • ANSI/UL® 864, 9th Edition
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI

    Autres

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI