/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    Network Control Annunciator

    These annunciator are compatible for use with ONYX® Series nodes such as the NFS2-3030, NFS-3030, NFS-320, NFS-640 and NFS2- 640 fire alarm control panels, as well as first-generation NCA Network Control Annunciators.

    Aperçu

    The Notifier network control annunciators NCA-2 is a second-generation for the NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET networks, compatible for use with ONYX series nodes such as the NFS2-3030, NFS-3030, NFS-320, NFS-640 and NFS2- 640 fire alarm control panels, as well as first-generation NCA Network Control Annunciators. The NCA-2 display consists of a 640-character backlit LCD, and a control interface consisting of “soft” keys used to navigate screen menus, “hard” keys with fixed control functions, and a QWERTY keypad. Additionally, the NCA-2 may be configured with DVC Series products to create one or more Digital Audio Command Centers on NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET. The NCA-2 provides system control and display capabilities for all, or selected network nodes.

    Certifications:
    • UL Listed: file S635
    • ULC Listed: S635
    • FM approved
    • CSFM: 7165-0028:0224, 7165-0028:0243
    • MEA: 232-06-E
    • FDNY: COA#6114, COA#6121
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER