/content/hbtbt/ca/fr/search-results.html

    Annonciateurs et claviers

    SCS Series Smoke Control Expander Module

    Honeywell's SCS series smoke control modules provides Notifier OYNX AFP-3030 panel and NCA-2 network annunciator capability to add a local or remote fire fan control panel for HVAC application.

    Aperçu

    Honeywell's SCS series smoke control modules provides Notifier OYNX AFP-3030 panel and NCA-2 network annunciator capability to add a local or remote fire fan control panel for HVAC application. Each SCS provides control and status indication for up to eight Fire Fans, Dampers or groups of Fans or Dampers. Smoke Control active indication and Reset input is also provided. One SCE Smoke Control Expander can be used with SCS expanding the capability to control and indicate for up to 16 switch groups. Up to 10 annunciator addresses are supported on NOTIFIER systems, providing a maximum capability to control and monitor 160 separate switch groups.

    Features & Benefits:
    • Communicates via ACS bus and addresses via rotary decade switches
    • Locking three-position switches
    • Green, red and amber LED indication for Fan or damper status, The SCS-8 run LED blinks when Duct Probe is activated
    • Integrated Smoke Control active indication and Reset input
    • Custom labelling provided by slide-in label insert
    Certifications:
    • AS1670.1: 2018 section 7.15.