/content/hbtbt/ca/fr/search-results.html

    Système d'évacutation d'alarme vocale

    Delta Fire Extinguishing Panel

    Delta Fire Extinguishing Panels can apply to one detector or a group of detectors. The panel only opens automatically for operation when an alarm is activated for one of the detectors belonging to the panel.

    Aperçu

    Delta Fire Extinguishing Panels can apply to one detector or a group of detectors. The panel only opens automatically for operation when an alarm is activated for one of the detectors belonging to the panel. If several alarms occur in a zone, indicating a serious situation, the panel is blocked and all operations must be done from the fire station. The extinguishing panel is designed for use with IQ8Quad and Delta DA Quad.

    Features & Benefits:
    • Smart, Reliable
    • No external power supply required