/content/hbtbt/ca/fr/search-results.html

    Système d'évacutation d'alarme vocale

    SG-90

    The Delta shut-off panel is a device developed to provide simple and local operation of fire alarms.

    Aperçu
    The Delta shut-off panel is a device developed to provide simple and local operation of fire alarms. The panel contains an IQ8TAL transponder and is fully terminated and balanced internally, so that only a loop connection is necessary and therefore requires no connection to an external power supply. Operation is simple with 2 buttons on the front which are well marked with clear colors and symbols. The panel is supplied complete with a wall frame and plastic user guide that can, for example, be easily hung on the wall. When mounting above a wall box, a lower frame (SG-903-HLS) can be used.Simple operation for the user Fast assembly Loop driven Cost effective Compact Intuitive symbols and colors.
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek