/content/hbtbt/ca/fr/search-results.html

    Centrales d’alarme incendie

    CFP-16 Conventional Fire Alarm Control Panel

    CFP-16 Conventional Fire Alarm Control Panels provide an easy to use and powerful detection and control system for all conventional detection applications.

    Aperçu
    CFP-16 Conventional Fire Alarm Control Panels are designed in Australia to meet local conditions and requirements. The CFP-16 demonstrates that systems approved to AS7240. With usability as a key focus for development and utilizing industry leading manufacturing and testing practices. The panels will provide an easy to use and powerful detection and control system for all conventional detection applications. The standard panels are equipped with 8 zones but may be extended to 16 zones by the addition of an 8 zone expansion module.
    The CFP-16 panels are extremely flexible and can be programmed to meet the demands of a wide variety of building types. The CFP-16 panels are compatible with the system sensor detectors and peripheral devices supplied by Notifier. It consists of three independently programmable output circuits, all circuits are power-limited and supervised by 4.7K ohm. Three independently programmable relay outputs, preconfigured for alarm, fault (normally energized) and disable.
    Features & Benefits:
    • 8 zones - expandable to 16 zones
    • 80 character LCD display providing a simple user friendly interface
    • 24 character programmable zone descriptor
    • Zones can be configured for a range of different device type functions
    • Outputs may be programmed for different functional and cause & effect requirements
    • Compact 5.6 or 11.7 Amp system power supply and charger
    • Optional programmable OWS with control, display and microphone module
    • Optional 8 way programmable relay modules
    • Remote LED mimic available
    Certifications:
    • AS 7240.2:2018 & AS 7240.4:2018
    • AS 4428.3:2020
    • ActivFire certificate #afp-2886
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Conventional Releasing
      • Fire Alarm Control Panel

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Conventional Releasing
      • Fire Alarm Control Panel
    • Brand : NOTIFIER
    • Product Type : Conventional Releasing|Fire Alarm Control Panel