/content/hbtbt/ca/fr/search-results.html

    Centrales d’alarme incendie

    S3 Series CLSS Gateway Bundle

    S3 Series CLSS Gateway Bundle enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud.

    Aperçu

    S3 Series CLSS Gateway Bundle enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud. The gateway board can be connected with the CLSS Cloud, a configuration computer, a panel, a mobile device, and an external power supply. The CLSS Gateway is a key component for optimizing CLSS functionality. The CLSS Gateway can also be used as a Fire Alarm Communicator to central station when used with the optional cellular module and feature activation.

    Features & Benefits:
    • S3 Series CLSS Bundle provides a connected offering of a Addressable Fire Alarm Control Panel and CLSS Gateway that enables:
    • Updates of a connected device system inventory from one or a network of panels
    • The CLSS gateway connects with the CLSS Cloud to be configured by computer, a panel, a mobile device, and even an external power supply.
    • The CLSS Gateway is also a Fire Alarm Communicator to central station when used with the optional cellular module and feature activation
    • Transmits data to the Connected Life Safety Services (CLSS) Cloud
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI

    Autres

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI