/content/hbtbt/ca/fr/search-results.html

    Modules de surveillance

    SK-MON-10 Intelligent Ten-Input Monitor Module

    Discontinué

    Intelligent 10-input monitor modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels. Each monitor module is intended to interface between a control panel and a normally open contact device.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Intelligent 10-input monitor modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels. Intelligent 10-input monitor modules are intended to interface between control panels and a normally open (NO) contact devices. A common SLC input is used for all modules and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others, and each module has its own address. Conventional 4-wire smoke detectors can be monitored by the intelligent 10-input monitor modules for alarm-worthy conditions.

    Features & Benefits:
    • Rotary address switches allow for fast installation
    • Support for Class B and Class A wiring
    • LED indicators for each input
    • Disables unused addresses
    Certifications:
    • UL Listed
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Silent Knight

    Autres

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight