/content/hbtbt/ca/fr/search-results.html

    Modules de relais

    IDP Addressable Relay Module

    IDP Addressable Relay Module allows a Silent Knight FACP to switch discrete contacts by code command The relay contains two isolated sets of Form C contacts, which operate as a DPDT

    Aperçu

    IDP Addressable Relay Module is an addressable relay module for use with Silent Knight IFP-series fire alarm control panels.

    The IDP-Relay contacts can be used for virtually any normally open or normally closed application. Each IDP-Relay is programmed with a unique signalling line circuit (SLC) loop address. When an event occurs that controls the IDP-Relay, the relay is triggered by the FACP.

    Features & Benefits:
    • Two sets of Form C contacts
    • Contacts are rated for a variety of amps (see Specifications)
    • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • Relay programming is completely flexible–can be mapped to zone conditions
    • Polling LED visible through the cover plate
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • UL
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module
    • Brand : Farenhyt
    • Product Type : Relay Module