/content/hbtbt/ca/fr/search-results.html

    Modules de relais

    Relay Control Element Device

    Relay control element devices are the interface between the Gamewell-FCI®, 600 Series, and IL95-E3 Series® fire alarm control panel (FACP) analog circuits and building functions such as door holders, elevators, dampers, motors, and disconnects.

    Aperçu

    Relay control element devices are the interface between the Gamewell-FCI®, 600 Series, and IL95-E3 Series® fire alarm control panel (FACP) analog circuits and building functions such as door holders, elevators, dampers, motors, and disconnects. Relay control element devices offer feedback input points for positive confirmation of the controlled device’s activity. For annunciation and feedback at the panel, Gamewell-FCI offers a relay control display (RCD). The RCD is only available with the IdentiFlex™ 632 and IF650 FACPs. Relay control element devices can be either surface- or flush-mounted and have an integral LED which annunciates upon device activation.

    Relay control element devices connect to the SLC circuit of the FACP via a 2-wire non-polarized circuit. In its quiescent mode, relay control element devices monitor their internal circuitry for status of the devices themselves and supervise an external control circuit for status. When a status change is detected, the event can be programmed to display on the optional RCD module (IF632 and IF650 only). When an event is reported to the control panel that requires the activation of the relay control element device, the control panel communicates via the analog circuit to the device for activation. The integral LED is also lit for annunciation at the device.

    Features & Benefits:
    • Supports Form C dry relay contacts
    • Offers event or manual controllable relay functions
    • Provides positive feedback of relay activation
    • Is fully supervised
    • Field programmable
    • Style 4, 6, or 7 wiring
    • Includes screw terminals for field-wiring connections
    Certifications:
    • UL Listed: S521
    • FM Approved
    • FDNY: Approved
    • CSFM: 7300-1703:0135
    • ISO 9001 Certification
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI
    • Product Type
      • Control Module

    Autres

    • Brand
      • Gamewell-FCI
    • Product Type
      • Control Module
    • Brand : Gamewell-FCI
    • Product Type : Control Module