/content/hbtbt/ca/fr/search-results.html

    Modules de relais

    SWIFT Wireless Relay Module - Farenhyt

    Farenhyt's Swift Wireless Relay Modules are wireless addressable devices which provide secure, reliable communication to the fire alarm control panel across a Class A mesh network.

    Aperçu

    Frenhyt brings Swift Wireless Relay Modules are wireless addressable devices which provide secure, reliable communication to the fire alarm control panel across a Class A mesh network. The SWIFT system also engages frequency hopping to prevent system interference whether intentional or accidental. It is designed to provide an interface to contact devices such as security contacts, water flow switches, or pull stations. The input to the monitor module is non-latching and does not require a reset. The device has a panel controlled LED indicator. The SWIFT relay module allows a compatible control panel to switch discrete contacts by code command. The relay contains an isolated set of Form-C contacts, which operate as a SPDT switch. The SWIFT relay module can be used to activate functions such as a remote power supply (in conjunction with a monitor module), elevator recall, door holders and fan shutdown of wired devices or SWIFT devices within the same mesh network.

    Features & Benefits:
    • Wireless Installation
    • Addressable code wheels
    • Commercial applications
    • Complies with NFPA 72 Fire Alarm System requirements
    • SWIFT Tools also creates a useful graphic representation of the wireless network
    • It provides important system data and a visual perspective
    • SWIFT Tools makes the survey and installation faster and easier to complete
    • Diagnostics simpler to understand and view
    • Bi-directional communications
    Certifications:
    • UL Listed: S2424
    • CSFM (Monitor Module): 7300-0559:0507
    • FM
    • FDNY
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module
    • Brand : Farenhyt
    • Product Type : Relay Module