/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors service pour maintenance programmée le samedi 8 août, de 19h00 à 5h00 EST (23h00 à 9h00 GMT, dimanche 9 août de 1h00 à 11h00 CET et de 4h30 à 14h30 IST). Nous vous remercions de votre patience pendant cette période.

    Modules spécialisés

    Releasing Solenoid Interface

    Releasing Solenoid Interfaces by Gamewell-FCI are providing intelligent analog addressable control functionality complete with full solenoid supervision and transient voltage suppression.

    Aperçu

    Releasing Solenoid Interfaces by Gamewell-FCI are providing intelligent analog addressable control functionality complete with full solenoid supervision and transient voltage suppression. Only the RSI-95 can be used to actuate the releasing solenoid. The RSI-95 is automatically bypassed during a SmartStart™ or circuit initialization to prevent accidental discharge during the generic configuration, should inputs be inadvertently activated. The analog addressable RSI-95 solenoid control module is designed for use with any 600 Series FACP. To avoid unplanned fire suppressant release, the RSI-95 assembly is the ONLY assembly to be used to provide remote releasing solenoid control. The circuit can control up to two amps of DC power to the solenoid.

    Features & Benefits:
    • Compatible with the Gamewell-FCI 600 Series analog addressable fire alarm control panels
    • Provides full solenoid supervision
    • Transient voltage suppression
    • Mounts in its own unique base
    • Automatic bypass at system start-up
    • 2.0 A of DC power for solenoid.
    Certifications:
    • ISO 9000-2000 Company
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI
    • Product Type
      • Control Module

    Autres

    • Brand
      • Gamewell-FCI
    • Product Type
      • Control Module
    • Brand : Gamewell-FCI
    • Product Type : Control Module