/content/hbtbt/ca/fr/search-results.html

    Pièces du dispositif d’alarme

    N-MPS Conventional series

    The NOTIFIER MPS Conventional Series manual pull stations provide reporting for the NFS-320C, NFS2-640, and NFS2-3030 fire alarm control panels. Available as single or two-stage.  English/French lettering

    Aperçu

    The NOTIFIER MPS Conventional Series manual stations provide reporting for the NFS-320C, NFS2-640, and NFS2-3030 fire alarm control panels. These high quality, die cast metal manual stations include screw terminal connections, and integrated break-glass rod. The alarm contact for the manual station is rated for 1A, 24VDC.  The contacts are gold plated to avoid the risk of corrosion. The MPS Series manual stations are available as single or two-stage for conventional systems. Models N-MPS-SC/SCC are single-stage manual stations. Models N-MPS-2C/2CC (two-stage models) are similar to the N-MPS-SC (single-stage models) except they contain an additional 2nd Stage normally open key-switch. A 2nd stage key is supplied with each unit to activate the 2nd Stage keyswitch. All models are available with screw terminal connectors and a hex key for reset. Two-stage models also include a key-switch and 2 keys. All conventional models mount on a single gang box or on a single gang box with a plaster ring. For surface mounting, use NOTIFIER surface back-box MPS-BB with all conventional manual stations.

    Features & Benefits:
    • Constructed of high quality die-cast metal
    • Highly visible red enamel finish
    • English and French lettering
    • Single action pull lever design
    • Optional dual action lever kit
    • Integrated break-glass
    • Hex key resettable
    • Screw terminal connectors
    • Optional ancillary contact for local mag-lock release
    • Single-stage and two-stage models
    • Key-switch activation for second stage
    • Surface or semi-flush mounting
    • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
    Certifications:
    • ULC listed: S7568