/content/hbtbt/ca/fr/search-results.html

    Pièces du dispositif d’alarme

    SenTRI Manual Call Point

    SenTRI manual call points are used for analogue addressable fire systems, manual call points are designed with a response time of less than 3 seconds.

    Aperçu

    SenTRI manual call points are EN54 part 11 compliant addressable call points used for analogue addressable fire systems. Manual call points are designed with a response time of less than 3 seconds. SenTRI manual call points are available with resettable or break glass, surface and flush mounted into a back box, anti vandal lift up cover, simple glass replacement process, LED confirmation of operation and weather resistant version rated at IP67 options.

    Features & Benefits:
    • Response time of less than 3 seconds
    Certifications:
    • EN54-11
    • EN54-17
    • IP43
    Caractéristiques

    Autres

    • Brand
      • KAC
      • SMS

    Autres

    • Brand
      • KAC
      • SMS
    • Brand : KAC|SMS