/content/hbtbt/ca/fr/search-results.html

    Pièces du dispositif d’alarme

    Signal Acoustic Typhoon

    Universal Alarm Button are to be installed in extreme environments where the impact of water and dust occurs

    Aperçu

    Universal alarm buttons are intended for outdoor use with enclosure class IP67. It is designed for easy installation that reduces installation time. It is no longer necessary to change the glass after the alarm has been triggered, as the alarm button is equipped with a flexible element that is easy to reset. The glass is reset by resetting the alarm button with the supplied tool. Delivered without rocker cover.

    Certifications:
    • IP67