/content/hbtbt/ca/fr/search-results.html

    Pièces du dispositif d’alarme

    Weather Stopper

    Weatherproof cover designed to protect call points and other devices against the ingress of dust or water. It is a protective cover that is ideal for extending the life and reliability of weather exposed devices, such as manual call points

    Aperçu

    Weatherproof cover designed to protect call points and other devices against the ingress of dust or water. The Weather Stopper is a protective cover that is ideal for extending the life and reliability of weather exposed devices, such as manual call points. It offers protection against harsh environments and conditions both outside and inside, as well as preventing tampering, vandalism and damage from accidental or malicious operation.

    Features & Benefits:
    • Weatherproof cover to protect call points and other devices against the ingress of dust or water
    • Three year guarantee against breakage of polycarbonate in normal use
    • Prevents ingress of dust or water, without hindering legitimate operation of a manual call point in the event of an emergency
    • Retrofit cover is built to meet the requirements of IP54