/content/hbtbt/ca/fr/search-results.html

    Dispositifs d’alarme

    Blue Radio Call Point

    The System sensor radio call points are battery operated RF devices designed for use with the M200G-RF radio gateway. It is a break-glass manual call point, combined with a wireless RF transceiver and has a removable backplate.

    Aperçu

    The System sensor DKMCPB-RF radio call points are battery operated RF devices designed for use with the M200G-RF radio gateway, running on an addressable fire system (using a compatible proprietary communication protocol). It is a break-glass manual call point, combined with a wireless RF transceiver and has a removable backplate.

    Features & Benefits:
    • Break-glass manual call point
    • Runs on an addressable fire system
    • Removable backplate
    • Battery operated RF device designed for use with the M200G-RF radio gateway
    Certifications:
    • EN54-11
    • EN54-25
    • 2014/53/EU