/content/hbtbt/ca/fr/search-results.html

    Dispositifs d’alarme

    HM-MCP-GLASS-UL Call Point

    Discontinué

    HM-MCP-GLASS-UL Call Point are an addressable manual break glass call point which, as a simple rotary decade, switch at the rear of the unit for addressing.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    HM-MCP-GLASS-UL Call Point are an addressable manual break glass call point which, as a simple rotary decade, switch at the rear of the unit for addressing.

    Features & Benefits:
    • Analogue addressable communications
    • Integral LED
    Certifications:
    • UL Listed: S36215