/content/hbtbt/ca/fr/search-results.html

    Dispositifs d’alarme

    Honeywell Manual Call Point

    Gent’s range of conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour.

    Aperçu

    Gent’s range of conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour and are available in semi-flush mounting or surface mounting options.

    Features & Benefits:
    • Fully compliant with EN54, Part 11
    • Re-settable operating element option
    • 470 Ohm resistor and Normally Open contact complete with glass
    • Resistive and clean contact connections
    • Weather proof IP67
    • Semi-flush or surface mounting
    Certifications:
    • IP67
    Caractéristiques

    Autres

    • Brand
      • Gent

    Autres

    • Brand
      • Gent
    • Brand : Gent