/content/hbtbt/ca/fr/search-results.html

    Dispositifs d’alarme

    Red WCP Outdoor Call Point

    Discontinué

    Outdoor WCP call points are IP67 sealed manual call point products provided with enhanced environmental protection. WCP call points are true water proof and outdoor products.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Installation efficiency, flexibility and full compliance with the latest standards are at the heart of the new WCP outdoor call points range. The outdoor WCP call points are IP67 sealed manual call point products. The enhanced environmental protection allows the units to be installed in many external environments where water and dirt are likely to be present making call points, true water proof and outdoor products. Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time.

    All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm knockouts for cable entries, accommodating all types of surface wiring installations. Through new standards and legislation, both break glass and re-settable operating elements can now be used within manual call points. The new WCP range can be configured as either a break glass or re-settable unit by simply changing from one element to another to provide the greatest ‘flex-ability’. No other additional parts or alternative products need to be ordered.

    All WCP outdoor call point products also help preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going into alarm. Full compliance with the latest standards is essential and the new WCP indoor call points are fully approved to the latest EN54-11 standard. The WCP5A products has the system sensor protocol embedded. A version of this call points with built in isolation is also available.

    Features & Benefits:
    • Unique ‘plug & play’ installation concept
    • Total ‘flex-ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    • Fully approved to the latest standards
    Certifications:
    • LPCB
    • VdS
    Caractéristiques

    Autres

    • Brand
      • KAC

    Autres

    • Brand
      • KAC
    • Brand : KAC