/content/hbtbt/ca/fr/search-results.html

    Dispositifs d’alarme

    Standard Call Point

    Discontinué

    The Gent standard call points are break glass and key operated call points available for use with the System 800 control panels. The key operated call point prevents unauthorised operation in areas with a high risk of tampering or vandalism.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Gent standard call points are break glass and key operated call points available for use with the System 800 control panels. The key operated call point prevents unauthorised operation in areas with a high risk of tampering or vandalism.

    Features & Benefits:
    • Key operated
    • Break glass call point
    • Prevents unauthorised operation in areas with a high risk of tampering or vandalism