Boutons d’urgence
Escape Door Terminal
The Escape door terminal is suitable for integration in common switch ranges from leading manufacturers. For this purpose, the terminal, consisting of emergency button and control panel, is housed in 2 f.m.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
The Escape door terminal is suitable for integration in common switch ranges from leading manufacturers. For this purpose, the terminal, consisting of emergency button and control panel, is housed in 2 f.m.switch boxes and covered with the supplied frame.
Emergency button with transparent cover red operating lens of the flush escape door terminal is installed in the emergency button with the transparent protective cover so that it cannot be lost after operation. The transparent cover is hinged. The buzzer and the key switch have buzzer and sabotage contact integrated.
Innovative lighting concept escape door terminal is characterized by an innovative lighting concept with symbolically arranged, super-bright, high-performance LED rows, which also enable people with poor eyesight to effortlessly recognize the status of the escape door. In the case of horizontal red light the door is locked, in vertical green light the door is free.
Features & Benefits:- Emergency button (transparent cover) and key switch with integrated sabotage contact
- Red operating lens cannot be lost because it is integrated in transparent cover
- Suitable for standard flush cans
- Suitable for switch programs from leading manufacturers
- Transparent cover can be opened
- Emergency button and key switch with integrated buzzer
- Screw-in terminals for easy installation
- Meets the highest design requirements and offers optimal integration in objects