/content/hbtbt/ca/fr/search-results.html

    Boutons d’urgence

    FL-MCP Addressable Call Point

    F/MCP Addressable Call Point are designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel, it allows for both alarm signaling and normal LED operation.

    Aperçu

    F/MCP Addressable Call Point are a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP Addressable Call Point is compatible with all NOTIFIER intelligent panels and will automatically operate in Flash Scan mode. Flash Scan is a patented High Speed Communication Protocol. F/MCP Addressable Call Point is designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel, this connection allows for both alarm signaling and normal LED operation.

    Certifications:
    • UL Listed
    • FM Approved
    • IP24