/content/hbtbt/ca/fr/search-results.html

    Modules de communication

    IPDACT-2 and IPDACT-2UD IP Communicators

    IPDACT IP communicators are designed to transmit fire alarm system information to central monitoring stations over any standard IP network.

    Aperçu

    The Fire-Watch™ series of IP Communicators from Fire-Lite Alarms are designed to transmit fire alarm system information to central monitoring stations over any standard IP network. They connect to a Fire Alarm control panel’s standard telephone ports with no changes required to panel’s existing configuration. These communicators offer exclusive upload/download capabilities, a 512 bit encryption for added security and a reliable connection to an off-site central station monitoring facility.

    Features & Benefits:
    • Eliminates the cost of two dedicated phone lines (only the customer's shared IP equipment is required)
    • Can use newer low-cost, non-analog, digital telephone services such as cable or fiber optics Increases connection supervision to the central station from the once-a-day test signal to once every 30 to 90 seconds
    • Requires no change to the existing panel configuration (connects directly to the primary and secondary analog panel telephone ports)
    • Fast alarm transmission (less than 10 second transmission time)
    • Works over any type of customer-provided Ethernet 10 100 base network connection (LAN or WAN),
    • DSL modem or cable modem Data transmits over standard contact ID protocol but is secured with the industry's highest level of encryption (AES 512-bit)
    • Supports both dynamic (DHCP) or public and private static IP addressing
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Silent Knight