/content/hbtbt/ca/fr/search-results.html

    Passerelles

    N-6000P Fire Alarm System

    The N-6000P controller integrates alarm and linkage control, and is suitable for medium and small customer groups, such as budget hotels, shopping malls, residences and other places.

    Aperçu

    N-6000P fire alarm control system is the NOTIFIER brand of Honeywell Company for China.

    A new generation of intelligent fire alarm system launched on the market. The system is based on a mature technology platform and system framework.

    Strictly follow FCI's globally unified quality standards, and are provided by the Chinese technical team for customers who value safety and quality.

    Provide complete and leading fire alarm solutions. Suitable for medium and small customer groups, such as economical

    Hotels, shopping malls, residences and other places.The N-6000P fire alarm controller has many intelligent features, such as drift compensation, smoothing,

    Sensitivity adjustment, etc., can accurately detect the occurrence of fire and alarm early. The system is equipped with non-polar smart

    capable equipment, each controller can be connected to up to 16 loop control units, and each loop unit can be connected to 200

    Programmable equipment. At the same time, the controller can also connect up to 64 fire display panels.

    N-6000P fire alarm controller is connected to other N-6000P controllers through CAN bus.

    Peer-to-peer network, up to 200 controllers can be connected. At the same time, it can participate in fire linkage control, fire broadcast output,

    Gas fire extinguishing, etc. can be connected to the fire control room graphic display device to form a comprehensive fire alarm control system.

    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER