/content/hbtbt/ca/fr/search-results.html

    Combinaison de stroboscopes

    Horn/Strobe

    Discontinué

    Horn/Strobes are designed to simplify your installations, with features such as plug-in designs, instant feedback messages to ensure correct installation of individual devices.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Horn/Strobes are designed to simplify your installations, with features such as plug-in designs, instant feedback messages to ensure correct installation of individual devices, and eleven field-selectable candela settings for wall and ceiling strobes and horn/strobes. More specifically, when installing Advance products, first attach a universal mounting plate to a four-inch square, four inch octagon, or double-gang junction box. The two-wire mounting plate attaches to a single-gang junction box.

    Features & Benefits:
    • Plug-in design
    • Same mounting plate for wall- and ceiling-mount units
    • Shorting spring on mounting plate for continuity check before installation
    • Captive mounting screw
    • Tamper-resistance capability
    Certifications:
    • UL Listed: S4011
    • FM approved
    • MEA: 452-05-E
    • CSFM: 7125-1653:0186