/content/hbtbt/ca/fr/search-results.html

    Combinaison de stroboscopes

    Opal Addressable Wall Mount Strobe

    The Opal Wall Mount Strobe/VAD is a high quality loop powered device which when triggered by the fire panel emits an intense light to give a visible warning to building occupants.

    Aperçu

    The Opal Wall Mount Strobes/VAD integrates a high quality 32 tone sounder and high quality beacon into one unit. When triggered by the fire panel its powerful sounder and intense beacon give a visible and audible warning. The Opal Wall Mount Strobes/VAD is a high quality loop powered device which when triggered by the fire panel emits an intense light to give a visible warning to building occupants.

    Features & Benefits:
    • Integrates a high quality 32 tone sounder
    • High quality loop powered device
    • Wall mounted units allowing the direct fitting of Notifier detectors
    Certifications:
    • For NFXI-WF-WC
    • EN54-23
    • For NFXI-WF-RR
    • EN54-3
    • EN54-17
    • CPD
    Caractéristiques

    Autres

    • Brand
      • KAC
      • NOTIFIER

    Autres

    • Brand
      • KAC
      • NOTIFIER
    • Brand : KAC|NOTIFIER