/content/hbtbt/ca/fr/search-results.html

    Combinaison de stroboscopes

    Radio alarm for radio transponder IDP-RM1

    Discontinué

    Radio alarm for radio transponder IDP-RM1

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The wireless sirens are particularly suitable for areas where wiring is difficult.

    The keys can be set via a DIL switch (slow whoop, DIN tone or 990Hz continuous tone).

    The parameters of the radio detectors can be defined using the WireLEX configuration software (English). The quality of the transmissions can also be measured on site and displayed graphically.

    Features & Benefits:
    • 3 tones (incl. key according to DIN 33404 part 3)
    • Volume adjustable
    Caractéristiques

    Autres

    • Brand
      • Morley-IAS
      • NOTIFIER

    Autres

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER