/content/hbtbt/ca/fr/search-results.html

    Sirènes et dispositifs sonores

    ASWP Weatherproof Horn Strobe

    Discontinué

    The ASWP Weatherproof Horn Strobes consists of 24 V, square horn strobes for use with a WPBB R Weatherproof Back Box in outdoor and extreme environment applications. The Weatherproof Horn Strobes are wall mount device.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Wheelock ASWP Weatherproof Horn Strobes consists of 24 V, square horn strobes for use with a WPBB R Weatherproof Back Box in outdoor and extreme environment applications. The Weatherproof Horn Strobes are wall mount device. The strobe is listed as 75 cd on axis at -31°F ( 35°C). Choose between continuous horn or temporal pattern (Code 3) tone when constant voltage from the fire alarm control panel (FACP) is applied. Each tone has three field selectable volume levels. Synchronize these horn strobes with the SM (single) or DSM (dual) modules or a compatible control panel. The audible response can be silenced while maintaining strobe activation, a requirement in some jurisdictions.

    Features & Benefits:
    • 24 VDC, filtered or unfiltered
    • Wall Mount Device
    • Selectable continuous horn or temporal (Code 3) tones each with three selectable volume settings
    • Synchronize with SM and DSM modules
    • Cost efficient two wire operation with low profile design
    Certifications:
    • UL
    • CSFM
    • NFPA
    • NYC/MEA
    • ANSI
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER