/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Sirènes et dispositifs sonores

    AVAX Series Wall Sounder

    Discontinué

    AVAX Series red Wall Sounder is wall mounting analogue addressable, loop-powered, audible fire alarm devices provide a comprehensive selection of products designed to meet the majority of fire alarm installation requirements.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Notifier AVAX Series Wall Sounder is wall mounting analogue addressable, loop-powered, audible fire alarm devices provide a comprehensive selection of products designed to meet the majority of fire alarm installation requirements. With a common mounting and connection plate, all devices are fully interchangeable without the need for any wiring disturbance, allowing, for example, a sounder to be changed easily to a sounder and beacon combination or a beacon only.

    Features & Benefits:
    • Common bayonet fit connection plate
    • Connects directly to the analogue addressable loop
    • Interchangeable without affecting wiring
    • Base supplied separately for the first fix
    • In-built isolation
    • High Output (100dB)
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : NOTIFIER
    • Product Type : Sounder