Sirènes et dispositifs sonores
Dual Tone Self-Contained Electronic Siren
The 702 Electronic Siren is a combination driver and speaker that emits an extremely loud sound. Dual channel capability allows field selection of yelp or steady sound with the steady sound having priority with both activated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
The 702 Electronic Siren is a combination driver and speaker that emits an extremely loud sound. Dual channel capability allows field selection of yelp or steady sound with the steady sound having priority with both activated. The 6 to 12 volt DC operation makes the 702 compatible with any burglar alarm system, fire alarm system, and auto, truck or boat alarm system having 6 to 12 volt DC output. The weatherproof, high impact plastic construction gives the unit the flexibility of being used in interior or exterior applications without a steel housing. The base of the 702 is designed to slip over a No. 19 tamper switch offering additional protection if the installer elects to mount the unit without a box.
Features & Benefits:- 6 to 12VDC combination speaker and siren driver
- Dual tone - warble or steady
- Enclosed wires
- Built-in Tamper Plate protects wires from attack
- Extremely Loud Sound
- Weatherproof
- Easily Tampered
_blank
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter
Filters
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter