/content/hbtbt/ca/fr/search-results.html

    Sirènes et dispositifs sonores

    Intelligent Addressable AV Base

    Intelligent Addressable AV Base is designed to sound alarm for emergency events, and be able to communicate with control panel by intelligent protocol.

    Aperçu
    Intelligent Addressable AV Base is designed to sound alarm for emergency events, and be able to communicate with control panel by intelligent protocol. It is designed specifically for analogue addressable fire alarm system and only can be connected to control panels with a compatible proprietary analogue addressable communication protocol. Base version is compatible with 200 & 300 series​ of detectors and B501 mounting base. Up to 159 addresses are available via two rotary selector switches.Features & Benefits:
    • Powered from the loop
    • Alarm sound can be tested on field
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : NOTIFIER
    • Product Type : Sounder