/content/hbtbt/ca/fr/search-results.html

    Sirènes et dispositifs sonores

    Opal Addressable Base Sounder/Beacon

    Discontinué

    Opal Addressable Base Sounder/Beacon is ivory in colour with built in loop isolation and clear lens.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Notifier Opal Addressable Base Sounder/Beacon is designed to alert building occupants of an emergency. The Opal AV range of analogue addressable, loop powered, audible and visual alarm devices, provides a comprehensive selection of products designed to meet the majority of fire alarm installation requirements. The range utilizes Notifier’s advanced digital Opal protocol to minimize the current required, enable longer loops and provide distinct signals for different alarm types.

    Features & Benefits:
    • Faster installation
    • Reduced install errors and easy fault finding
    • Excellent system performance
    • Flexible installation
    • Reduced lifetime costs
    • Reduced inventory count
    Certifications:
    • EN54-3, EN54-17 and CPD Approved
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Addressable Base Sounder/Beacon

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Addressable Base Sounder/Beacon
    • Brand : NOTIFIER
    • Product Type : Addressable Base Sounder/Beacon