/content/hbtbt/ca/fr/search-results.html

    Sirènes et dispositifs sonores

    Sounder

    Discontinué

    Sounder works as per DIN 33404 - 3 and EN 457. 32 programmable signalling tones, it can be selected via DIL-switch (two tones each), volume control can be done with potentiometer.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Sounder works as per DIN 33404 - 3 and EN 457. 32 programmable signalling tones, it can be selected via DIL-switch (two tones each), volume control can be done with potentiometer.

    Caractéristiques

    Autres

    • Brand
      • ESSER
    • Product Type
      • Sounder

    Autres

    • Brand
      • ESSER
    • Product Type
      • Sounder
    • Brand : ESSER
    • Product Type : Sounder