/content/hbtbt/ca/fr/search-results.html

    Sirènes et dispositifs sonores

    Sounder Strobe

    Discontinué

    The S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of alarm devices.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors, red or white, with either a shallow base version sealed to IP31 or a deep base version sealed to IP55. All the low profile sounders have the option of an integral strobe.

    As an aid to commissioning there is the option to use the HandiLink IR remote control to select sounder tones and adjust the volume remotely. This means physical access is not required to make this adjustment. This facility is only active when the sounders are turned on from the fire alarm panel

    Features & Benefits:
    • Very low power consumption means more sounders and strobes per circuit
    • The strobe option is equivalent to a standard 3w xenon strobe and uses 1/20th of the power
    • 32 sounder tones are available
    • Voice enhanced sounders are available in the range
    Certifications:
    • EN54 Part 3
    Caractéristiques

    Autres

    • Brand
      • Gent
    • Product Type
      • Low Profile Sounder/Strobe

    Autres

    • Brand
      • Gent
    • Product Type
      • Low Profile Sounder/Strobe
    • Brand : Gent
    • Product Type : Low Profile Sounder/Strobe
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list