/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Acoustimass Module

    Discontinué

    The Bose® Free Space® 3 subwoofer/satellite systems are high-performance, extended-range loudspeaker systems designed for small to medium-sized installed applications requiring high fidelity and extended bandwidth reproduction of voice and music.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Bose® Free Space® 3 subwoofer/satellite systems are high-performance, extended-range loudspeaker systems designed for small to medium-sized installed applications requiring high fidelity and extended bandwidth reproduction of voice and music.

    Surface and flush components can be mixed and matched to provide greater flexibility to suit a wide range of applications

    Features & Benefits:
    • Modular design supports the flexibility for use of 2 or 4 satellites per Acoustimass bass module,
    • Parallel connection of bass modules
    • Mix and match surface-mount and flush-mount components to work with different room decors
    • Flush-mount components are plenum rated when used with the optional plenum cover
    • Selectable 70/100V or low impedance with transformer tap adjustment on Acoustimass bass module Can be configured for stereo or mono operation