/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Haut-parleurs

    Black Ceiling Loudspeaker

    Honeywell Ceiling Loudspeaker is a full-range 4in speaker, which features five power taps. The speaker gives clear audio and has simple power settings. The loudspeaker comes with an optional surface mount box for solid ceiling or wall installation.

    Aperçu

    Honeywell Ceiling Loudspeaker is a full-range 4in speaker, which features five power taps. The speaker gives clear audio and has simple power settings. The loudspeaker comes with an optional surface mount box for solid ceiling or wall installation.

    Features & Benefits:
    • Clear and intelligible audio performance
    • Stylish and unobtrusive design
    • Simple power settings
    • Compact and high strength fire resistant ABS plastic
    • Flush-mounting system for fast and easy installation
    • Environment friendly
    Certifications:
    • AS7240.24
    • EN54-24