/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Bose Free Space Loudspeaker

    Bose Free Space Loudspeakers are full-range loudspeakers with a single 4.5in(114 mm) full-range driver in a ported enclosure which are designed for surface mounting in foreground and background music and paging applications.

    Aperçu

    Bose Free Space Loudspeakers are integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille. They are supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille.