/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Control Space CC-64 Control Center

    Control Space CC-64 Control Centers are an elegant, programmable, networked controller that provides users a simple and logical interface to their sound systems when using Control Space ESP processors and/or network version Power Match® amplifiers

    Aperçu

    ControlSpace CC-64 Control Centers are completely programmable, you can customize the sound system, making only certain controls available, and simplifying user interaction with the system. It Supports programming of easy-to-select scenes – allowing multiple room usage scenarios to be recalled from the CC-64 by end users with programmable software lock-out and fits into a standard 5-gang electrical wall box. The CC-64 provides four rotary encoders with circular LED rings for a user-friendly method of managing gain settings or scene selections. A fifth encoder (upper right) provides control over programmed "scenes" or presets. Four bank switch buttons redefine the four Gain/Selector control knobs, providing quick access for up to 16 system gain controls or selectors. A large, two-line-by-40-character backlit LCD provides users the names of the system elements they are controlling

    Features & Benefits:
    • Elegant styling with easy-to-read dynamic labeling for simplified end user operation
    • 2-line by 40-character backlit LCD screen
    • Four gain/selector control knobs (rotary/push) with LED rings
    • Four bank switch buttons to change Gain/Selector control knob mapping for 16 unique controls
    • One master scene/preset recall knob (rotary scroll/push to select)
    • Simplified drag-and-drop setup using ControlSpace® Designer™ software
    • Customizable on-screen wording provides easier system operation
    Certifications:
    • FCC part 15